See All Meters

3200 Conductivity Instrument

Material: 3204
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Advanced laboratory instrument for conductivity measurements

Measurements include conductivity, resistivity, salinity, total dissolved solids and temperature.With YSI's exclusive accurate Resistance Ratio TechnologyTM (RRT), the 3200 continually compares the resistance of the sample to a calibrated resistor in the circuit.Ensure the most accurate measurements with NIST-traceable conductivity cells with built-in temperature sensors and exceed USP24 specifications.To ensure even greater accuracy, utilize the YSI conductivity calibration solutions.Features:- Highly accurate Resistance Ratio Technology- Multipoint calibration- High and low alarms- Linear and nonlinear temperature compensation options- Data storage and loggingChoose between 115V or 230V (Included). YSI 3232 cell adaptor required if using 3400 series conductivity cells with the 3100 or 3200.

Specifications