Advanced laboratory instrument for conductivity, salinity,and temperature measurements
The instrument uses forced-current measurement technology, and other features including direct-reading digital display, adjustable temperature coefficient, reference temperature, and automatic temperature compensation.The YSI 3100 uses a line of NIST-traceable conductivity cells with built-in temperature sensors, assuring the most accurate measurements.Ensure even more accurate readings by using YSI conductivity solutions and the 3166 Resistor set as part of your QA/QC procedures.Choose between 115V or 230V (Included) 3232 cell adaptor required if using 3400 series conductivity cells with 3100 or 3200.