See All Cables

Pro Series pH/ORP/ISE and Conductivity Field Cable

Material: 6051030-1
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

pH/ORP/ISE, temperature, and conductivity cable assembly.

The cable needs to be connected to either the Pro1030, ProQuatro, or Pro Plus handheld meter.

  • Cables include integrated temperature and conductivity sensors; the pH, ORP, and ISE sensors must be ordered separately.
  • Cables over 1 meter come with the 603062 cable management kit.

The YSI 1030 cable assembly (6051030) has built-in temperature and conductivity sensors with an additional port for a pH, ORP, or ISE sensor. These combination cables ONLY work with the YSI Pro1030, ProQuatro, and Pro Plus water quality meters. (Note that the Pro Plus was discontinued and replaced by the ProQuatro.)

The 6051030 is a true field cable with MS (military spec) connectors, a two-year warranty, and a rugged, weighted probe guard. Cables can be ordered in 1-, 4-, 10-, and 30-meter lengths.

The Pro1030 instrument can display conductivity along with pH or ORP. Sensors available for use with a Pro1030 instrument and a 6051030 cable include:

  • 605101 - pH
  • 605102 - ORP
  • 605323 - amplified pH*

*Amplified pH and pH/ORP sensors are recommended for cables longer than 20 meters and in applications with very cold water.

The ProQuatro and Pro Plus multiparameter instruments can display conductivity, pH, ORP, nitrate, ammonium, and chloride, among other parameters. Sensors available for use with a Pro Plus and a 6051030 cable include:

  • 605101 - pH
  • 605102 - ORP
  • 605103 - pH/ORP combo
  • 605104 - ammonium
  • 605105 - chloride
  • 605106 - nitrate
  • 605323 - amplified pH*
  • 605324 - amplified pH/ORP combo*

*Amplified pH and pH/ORP sensors are recommended for cables longer than 20 meters and in applications with very cold water.

Specifications

Related Products