See All Cables

Pro Series Dual pH/ORP/ISE Field Cable

Material: 6051010-1
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

A cable has a built-in temperature sensor and 2 ports for any combination of pH, ORP, or ISE sensors.

The cable needs to be connected to the ProQuatro or Pro Plus handheld meters.

  • Cables include an integrated temperature sensor; the pH, ORP, or ISE sensors must be ordered separately.
  • Combination pH/ORP sensors (605103 and 605324) cannot be used with the 6051010 cable.

The YSI 1010 (6051010) is a 2-port (i.e., dual) pH/ORP/ISE cable that ONLY works with the YSI ProQuatro and Pro Plus water quality meters. (Note that the Pro Plus was discontinued and replaced by the ProQuatro.)

The 6051010 is a true field cable with MS (military spec) connectors, a two-year warranty, and a rugged, weighted probe guard. Cables can be ordered in 1-, 4-, 10-, 20-, and 30-meter lengths. 

Cables over 1 meter come with the 603062 cable management kit.

  • 605101 pH
  • 605102 ORP
  • 605104 ammonium
  • 605105 chloride
  • 605106 nitrate
  • 605323 amplified pH*

*Amplified pH sensors are recommended for cables longer than 20 meters and in applications with very cold water.

Specifications

Related Products