Enable high contrast mode
See All Ionpure® Continuous Electrodeionization (CEDI) Products

Ionpure® Touch Panel Display

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Ionpure® Touch Panel Display is a compact operator interface designed for simple, intuitive control and monitoring of Ionpure G4-M, DCR-M, and DC3 power controllers in high-purity water applications. It gives operators fast access to performance, status, alarms, and key electrical values from a bright 4.3-inch touchscreen—helping streamline operation and troubleshooting at the cabinet level.

Built for Ionpure systems

The display is designed specifically for use with Ionpure power controllers and CEDI modules, providing an interface tailored to the operating needs of high-purity water applications.

Access to critical electrical values

Operators can view the key electrical parameters needed for routine monitoring and troubleshooting, and can adjust the DC output current setpoint directly from the display.

Centralized visibility

A single touch panel can independently control and monitor up to 16 linked power controllers, while showing up to four power controllers at a time for efficient oversight.

Fast visual status and alarm recognition

The interface provides real-time visibility of power performance, status, and alarms, with visual status indication that helps operators identify issues faster and begin troubleshooting without opening the electrical cabinet.

Bright, compact touchscreen interface

The unit features a bright 4.3-inch touchscreen display with WQVGA 480 x 272 resolution and 65K Color TFT for clear operator interaction in a compact footprint.

Integration-ready connectivity

The display supports Ethernet connection for DC3 and G4-M power controllers and is supplied with a DB9 (serial) to RJ45 (ethernet) cable adapter for DCR-M connection.

Designed for panel environments

The touch panel features an IP65-rated front panel and operates in ambient temperatures from 0°C to 65°C (35°F to 149°F).

  • Built for Ionpure power controllers, offering streamlined monitoring and control without unnecessary complexity
  • One display can independently control and monitor up to 16 linked power controllers, with visibility of up to four controllers at a time for efficient multi-controller oversight source
  • Operators can view DC output voltage, DC output current, and electrical resistance, and adjust the DC output current setpoint directly from the display
  • Visual status indication helps users recognize alarms faster without opening the electrical cabinet
  • Designed for compact panel installation with practical connectivity, including Ethernet, serial communications, USB, and 24 VDC input power
  • Supports reliable panel integration with IP65 protection, and compliance with CE and UL requirements