See All Sanitary Sampling Valves

Sanitary Sampling Valve, 1/4" NPT Inline with 1-1/8" Stem

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Sanitary Sampling Valve with 0.25" NPT with 1.13" Stem Extension

  • 316L Stainless Steel
  • Surface Finish Teflon (PTFE)
  • O-Ring: FDA Silicone
  • 3/8" OD Hose Barb