See All Sanitary Sampling Valves

Sanitary Sampling Valve, 1/2" TC, Left/Right Flow

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Sanitary Sampling Valve, 0.5" Tri-Clamp Ferrule with 1.13" Stem Extension and 90° Barb

  • Left to Right Flow
  • 1/2" to 3/4" Ferrule
  • 316L Stainless Steel
  • Surface Finish Teflon (PTFE)
  • O-Ring: FDA Silicone
  • 3/8" OD Hose Barb