See All Sanitary Sampling Valves

Sanitary Sampling Port 1/8" Weldable SS

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
The ESP sanitary sampling valve is designed for the sterile sampling of high-purity water. It allows for mid-stream sample collection in water lines, resulting in truly representative sampling. The unique design eliminates bacterial and particle build-up that could interfere with bacteriological test results. Previously part number ZWSSPW800.

ZWSSPW800

  • Comes complete with two 18-gauge blunt-end syringe needles (for sanitization), a spare set of seals, and two sealing caps (covers the Luer-slip outlet to maintain sanitary conditions).
  • Available in 1/4" (for use with 1-1/2" or larger diameter lines) and 1/8" (for use with 3/4" or larger lines) NPT or weldable configurations.
  • Valves pre-welded into 1" - 3" diameter spool pieces or a 1-1/2" TC end cap is also available.
  • Easily installed in liquid distribution lines; can be kept in a sanitary condition between uses.
  • Bacteriological analysis monitor can be directly attached to the valves Luer-slip outlet, or flow can be directed into any type of container.
  • Operational up to 100 psig (7 bar) at 25 degrees celcius.