See All Full-Fit Membranes

FilmTec™ HSRO-390-FF Element (Wet)

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

FilmTec™ HSRO-390-FF Heat Sanitizable Wet RO Membrane Element

  • Type: Wet
  • Diameter: 8"
  • Length: 40"
  • Active Membrane: 390 ft2
  • Membrane Type: Polyamide Thin Film Composite
  • Outer Shell: Hard Fiberglass
  • Applied Pressure: 150 PSI
  • Nominal Capacity: 9,000 GPD
  • Maximum Pressure: 600 PSI
  • Stabilized Salt Rejection: 99.5%

FilmTec™ HSRO-390-FF Elements are heat-sanitizable reverse osmosis elements that deliver outstanding quality water with the added capability to withstand sanitization with hot water, eliminating the need for chemical sanitizers.

92564

  • Purified water in the pharmaceutical, medical, and biotechnology applications
  • Permeate polishing in food and dairy processes.

  • Manufactured on advanced automated equipment
  • Delivers outstanding quality water with the added capability to withstand
    sanitization with hot water to eliminate the need for chemical sanitizers
  • High active membrane area that allows system design with either lower operating flux or cost savings from fewer membrane elements
  • Full-fit configuration design that minimizes stagnant areas for sanitary designs.
  • All components comply with FDA standards