See All Full-Fit Membranes

FilmTec™ HSRO-4040-FF w/o Coupler Element (Wet)

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

FilmTec™ HSRO-4040-FF Heat Sanitizable RO Wet Element (without Coupler element)

  • Type: Wet
  • Diameter: 4"
  • Length: 40"
  • Active Membrane: 90 ft2
  • Membrane Type: Polyamide Thin Film Composite
  • Outer Shell: Hard Fiberglass
  • Applied Pressure: 150 PSI
  • Nominal Capacity: 1,900 GPD
  • Maximum Pressure: 600 PSI
  • Stabilized Salt Rejection: 99.5%

FilmTec™ HSRO-4040-FF Elements are heat-sanitizable reverse osmosis elements that deliver outstanding quality water with the added capability to withstand sanitization with hot water, eliminating the need for chemical sanitizers.

The FilmTec™ HSRO-4040-FF full-fit configuration minimizes stagnant areas and is optimal for applications requiring a sanitary design. All materials of construction are compliant with U. S. Food & Drug Administration indirect food contact requirements and are suitable for use in food processing applications.

  • Heat sanitizable
  • High flux rates
  • Full-fit design
  • Consistent quality from automated rolling

98592