See All Full-Fit Membranes

FilmTec™ RO-4040-FF Sanitary Style RO Membrane (Wet)

Material: W2T149273
Unit of Measure #: EA
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

FilmTec™ RO-4040-FF reverse osmosis wet, full-fit membrane element (with coupler)

  • Diameter: 4"
  • Length: 40"
  • Weight: 15 lbs
  • Active Membrane: 85 ft²
  • Membrane Type: Polyamide thin-film composite
  • Outer Shell: Tape-wrapped fiberglass
  • Applied Pressure: 225 PSI
  • Nominal Capacity: 2400 GPD
  • Maximum Pressure: 600 PSI
  • Stabilized Salt Rejection: 99.5%

FilmTec™ RO-4040-FF reverse osmosis membrane elements deliver high flux and outstanding quality water for applications requiring sanitary grade membrane elements. The full-fit configuration minimizes stagnant areas and is optimal for applications requiring a sanitary design. All components comply with FDA standards.

CDRC4X40L

9903332

  • Water Treatment Plant managers and operators looking for a state-of-the
    art Sanitary Desalination solution for reducing CAPEX and OPEX in Food & Beverage (used to process a wide range of food and beverage streams including Bottled Water, Juice, Soft Drinks, non-Dairy milk products and many others)
  • Evaporator Condensate polishing and sanitary applications 

  • High flux rates
  • Full-fit design
  • Consistent quality from automated rolling
  • FilmTec performance and quality
  • All components comply with FDA indirect food contact

Specifications