See All Full-Fit Membranes

FilmTec™ Sanitary Style RO Membrane TW30HP-4611 (Dry)

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

FilmTec™ TW30HP-4611 Sanitary Style Tapwater Dry RO Element

  • Diameter: 4.6"
  • Length: 11"
  • Weight: 6 lbs
  • Membrane Type: Polyamide Thin Film Composite
  • Outer Shell: Tape-wrapped fiberglass
  • Applied Pressure: 225 PSI
  • Nominal Capacity: 1200 GPD
  • Maximum Pressure: 600 PSI
  • Stabilized Salt Rejection: 99%

FilmTec™ TW30HP-4611 reverse osmosis elements offer the highest quality water for hospitals, dialysis clinics and other medical applications. The high-performance TW30HP membrane provides superior permeate flow and salt rejection and are made with the same high-quality materials as elements used in municipal and industrial systems. 

ROSTW4611

  • For use in medical and sanitary applications

  • High flux rates
  • Full-fit design
  • Consistent quality from automated rolling
  • FilmTec performance and quality

Specifications