See All Vapor Phase Carbons

Midas Odor Control Carbon 4MM 55lb Bag PB

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Midas OCM combines select active ingredients and premium quality bituminous coal to produce an odor control media unmatched in today's market for the removal of H2S, HCl, SO2 and other volatile organic compounds (VOC). 

  • Standard package is 27 lbs / bag (1.0 cu ft)
  • 48 bags / pallet
  • Particle size is 4 mm pellet

A special manufacturing process combining selected active ingredients and premium quality bituminous coal gives Midas OCM extraordinarily high H2S breakthrough capacity. This odor control media is not impregnated and therefore, does not suffer the serious drawbacks associated with alkali-impregnated carbons.

MIDASPB55

Midas OCM can be successfully used in any application where impregnated or other odor control carbons are currently used including:

  • odor control at sewage treatment plants
  • refineries 
  • pulp/paper mills
  • controlling acidic gases such as HCl and SO2

Shipment of this product by air is prohibited by U. S. Federal Regulations. Please select a GROUND SHIPPING method during checkout.