Enable high contrast mode
See All Liquid Phase Carbons

AquaCarb® Activated Carbon 830AW 55LB PB

Material: W3T183826
Unit of Measure #: BAG
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

AquaCarb 830AW 55LB PB is a high activity granular activated carbon manufactured from selected grades of anthracite coal. This high purity acid washed carbon has been manufactured by a re-agglomeration process and exhibits exceptional hardness and attrition resistance characteristics. This activated carbon has a very low ash content, is pH neutral, and is free of sulfides. 

  • Standard package is 55 lbs. / bag (2.0 cuft.)
  • 20 bags / pallet
  • Particle size is 12 x 40 mesh

This high surface area microporous carbon has been specifically developed for the removal of a broad range of organic contaminants from potable, waste and process waters. Suitable applications for this acid washed carbon include taste, odor, chlorine and tannin removal. An Iodine level of 900+ makes this carbon suitable for hemodialysis applications.

AC830AWPB55

Anthracite /NSF Standard 61 classified for use in potable water applications.

Shipment of this product by air is prohibited by U. S. Federal Regulations. Please select a GROUND SHIPPING method during checkout.