Enable high contrast mode
See All Validated Vent Filters

Hydrophobic PTFE Validated Vent Filter 0.2um 30" Code 0

Material: W2T178036
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Evoqua VP® series validated vent filters are composed of a pleated, hydrophobic, PTFE, Teflon® media.  FCVP filters are absolute rated for sterile air filtration or storage tank venting applications.  VP series cartridge filter components meet the criteria of the USP Class VI biological test for plastics. FCVP filters are integrity testable and are fully validated by bacterial challenge (HIMA).

  • Model Number: Evoqua FCVP030S2
  • Length: 30"
  • Diameter: 2.6"
  • Micron Rating: 0.2
  • End Caps: 2-222 O-Rings
  • Style Code: 0
  • Cartridge Material: Polypropylene
  • Media: Hydrophobic Teflon PTFE
  • Maximum Differential Pressure @ 21°C: 72 psi (5.0 bar)

  • Withstands repeated steam sterilization or autoclave
  • Minimal pressure loss and long service life due to high void volumes

FCVP030S2