Enable high contrast mode
See All Standard Carbon Cartridge Filters

Pentek Carbon Filter EPM 10 Micron

Material: W2T148291
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek EPM-20 cartridges are manufactured using a patented process that yields a cartridge with a nominal 10-micron filtration rating, high porosity, and chlorine taste and odor reduction. The high porosity design helps prevent the cartridge from plugging before its adsorption capability is exhausted, maximizing the utilization of the carbon while maintaining low pressure drop. 

  • Length: 20"
  • Diameter: 2-5/8"
  • Micron Rating (Nom.): 10
  • Filter Media: Bonded PAC
  • End Caps: Polypropylene
  • Netting: Polyethylene
  • Outer Wrap: Polyolefin
  • Gaskets: Buna-N
  • Temperature Rating: 40F to 180F (4.4C to 82.2C)
  • Clean Filter Pressure Drop: 1.0 psi @ 2 gpm (0.07 bar @ 7.6 L/min)

These cartridges are protected by Endurawrap, a uniquely formulated polyolefin bilaminate pre-filter, designed to significantly increase the useful life of the cartridge by trapping sediment that typically plugs carbon block cartridges. EPM Series cartridges are manufactured entirely from FDA compliant materials making them an ideal choice for a wide range of residential, food service, commercial, and industrial applications.

155635-43

  • Greater chlorine taste & odor reduction capacity than competitive 10-micron carbon blocks
  • Enhanced dirt holding capacity for extended cartridge life
  • Lowest pressure drop
  • Bad taste and odor, and chlorine taste and odor reduction
  • Economically priced

Specifications