Enable high contrast mode
See All Standard Carbon Cartridge Filters

Harmsco Single Length Cartridge Filter, HAC-10W

Material: W2T165589
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Harmsco activated carbon filters have high carbon content for superior performance and long life. 

  • Length: 9-3/4"
  • Diameter: 2-3/4"
  • Micron Rating (Nom.): 5
  • Filter Media: Bonded PAC
  • Temperature Limit: 160F (71C)

HAC-10W lead removal cartridges employ the use of a specially formulated ceramic lead removal matrix plus pulverized activated carbon to reduce lead concentrations up to 99% with very short contact time. The cartridge's adsorbent material works well in hard water and in the presence of iron and manganese. HAC-10W cartridges can be used for residential or commercial drinking water, food and beverage filtration, industrial water filtration, and marine/aquatic water filtration.

HAC-10W

  • 100% coconut shell carbon
  • Dual stage depth filtration
  • Heat fused inner layer
  • FDA approved components
  • Radial flow design
  • Available in a variety of sizes and flow rates

Specifications