Enable high contrast mode
See All Specialty Cartridge Filters

Pentek Silver Impregnated Filter Cartridge

Material: W2T463236
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek SGAC-10 Cartridge contains silver-impregnated carbon treated to inhibit biofilm and microbial build-up in the Filter that can decrease product life. The construction of the cartridge allows water to enter at one end and pass through the entire length of the carbon bed before exiting the other end of the cartridge. An internal expansion pad minimizes channeling or bypass. 

  • Length: 9-3/4"
  • Diameter: 2-5/8"
  • Filter Media: Silver-impregnated granular activated carbon
  • Endcaps: Polystyrene
  • Post-Filter: Spun polypropylene
  • Outer Casing: Polystyrene
  • Expansion Pad: Polyester
  • Gasket: Buna-N (top); Santoprene (bottom)
  • Temperature Rating: 40F to 125F (4.4C to 52C)

This design allows for maximum contact between the water and carbon, ensuring maximum adsorption. Before the water exits the cartridge, a 20-micron post-filter helps remove carbon fines and other suspended particles from the filtered water. The post-filter is permanently fastened to an innovative support basket, ensuring that it is firmly secured, and eliminates any potential for bypass. This product is restricted in the US and is for export outside of the US only.

1552540-43

  • Post-filter to reduce carbon fines
  • Effective taste, odor and chlorine reduction
  • Treated to inhibit biofilm and microbial build-up in the filter that can decrease product life
  • Designed for maximum adsorption