Enable high contrast mode
See All Specialty Cartridge Filters

Pentek Carbon Block Resin Filter CBR 0. 5 Micron

Material: W2T167229
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek CBR2-10R Cartridge are advanced multimedia cartridges designed to reduce chlorine taste and odor, as well as dissolved and particulate lead, cysts, MTBE and certain volatile organic chemicals (VOCs). CBR2-10R Cartridges are manufactured using a patented process, and combine powdered activated carbon (PAC) with a specially designed adsorbent medium for lead and mercury reduction. 

  • Length: 9-3/4"
  • Diameter: 2-7/8"
  • Filter Media: Bonded PAC
  • End Caps: Polypropylene
  • Outer Wrap: Polyolefin
  • Netting: Polyethylene
  • Gaskets: Buna-N
  • Temperature Rating: 40F to 180F (4.4C to 82.2C)

These cartridges are protected by Endurawrap, a uniquely formulated polyolefin bilaminate prefilter, designed to significantly increase the useful life of the cartridge by trapping sediment that typically plugs carbon block cartridge. In addition to lead reduction, the unique structure of the carbon block enables it to reduce Giardia, Cryptosporidium, Entamoeba and Toxoplasma cysts, and fine sediment particles down to 0.5 microns. The CBR2-10R Cartridge has a built-in flow restrictor to allow for maximum contact time with media.

155403-43

  • Highly effective chlorine taste and odor reduction through more than 20,000 gallons
  • Lead and mercury reduction through 2000 gallons
  • 99.95% reduction of Cryptosporidium and Giardia cysts
  • Nominal 0.5-micron sediment filtration
  • Includes flow restrictor to ensure water contact time with media