See All Aquatic Recirculation Components

Check Valves

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Ensure reliable flow control

Neptune Benson’s check valve offering provides for reliable flow control and is available in sizes ranging from 3"-16", with custom sizes available on request.

  • Simple operation
  • No fluid flow reflux with system shutdown
  • Thermoplastic design eliminates corrosion concerns
  • Installs in either a horizontal or vertical in-line arrangement
  • Increased durability against mechanical, physical, and chemical wear
  • Easy installation
  • 1-year warranty
  • Sizes available from 3″ – 16″; custom sizes by request

*Body color may vary