See All Anaerobic Systems

Tube in Tube Sludge Heat Exchanger

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Heat exchangers for sludge heating and cooling applications

  • Long lasting performance and equipment life
  • Simple cleaning
  • Little to no maintenance

Envirex® tube-in-tube heat exchangers are designed for applications where a facility already has a hot water source or is using a separate hot water boiler. The proven grooved piping system provides efficient heating or cooling of sludge with large return elbows to prevent clogging. A modular design allows for flexibility and expansion in meeting changing requirements over time.

  • Large diameter sludge tubes prevent clogging
  • Carbon steel or stainless steel sludge wetted components
  • countercurrent, turbulent flow for maximum heat transfer efficiency
  • Simple construction
  • Skid mounted and fully assembled
  • Optional enclsoure for indoor or outdoor

  • Carbon Steel
  • Stainless Steel