See All Gas Feed Systems

Gas Feed S10K™ Chlorinator System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

All vacuum operated, sonically regulated gas feeder unit for low capacity dosing applications

  • Easy to read icons provide positive indication of container status
  • Positive shutoff allows containers to be changed without admitting air, dirt or moisture into control unit

The S10k™ chlorinator is a vacuum operated, sonically regulated unit. Direct cylinder mounting puts the vacuum control valve right at the source, reducing gas pressure to a vacuum immediately. Its ability to handle all water treatment gases as well as its flexible mounting configurations for cylinders, manifolds or ton containers provides versatility for all installations.

  • Integral change-over unit for several gas cylinders (option)
  • Volt-free contact for container empty signal (option)
  • Two basic arrangements are available in capacities of 4 and 10 kilograms per hour (200 and 500 pounds per day) of chlorine gas.
  • Available for feeding chlorine gas, carbon dioxide, Sulphur dioxide and ammonia (for other gases consult)

  • Easy alignment of the control unit on the container by means of a captive yoke assembly
  • Complete gas consumption by means of a non-isolating switchover system
  • With fewer internal parts, you can be confident that the S10k chlorinator will provide reliable, dependable service.

Specifications