See All Gas Feed Systems

Gas Feed V2000 Chlorinator

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Remote vacuum solution covering medium to high capacity applications with differentially regulated gas feeder and floor or wall mounted options for versatility

  • Safe all-vacuum operation using accurate, reliable, proven, V-notch gas flow control

  • Large 250 mm (10") flow meters for the highest degree of 
    readability and +/-4% of indicated accuracy

  • Large vacuum regulators with unique, integral pressure check valve that all but eliminate the possibility of venting gas to the atmosphere

  • Built-in non-isolating, automatic switchover option for continuous operation and complete withdrawal from any container, if required

  • Complete design and system supply of all gas feeding and handling equipment, residual analyzers, control systems, gas detectors and accessories

  • 20:1 turn down ratio helps to address Min Max flow rates without compromising on feeder accuracy 

  • Differentially regulated feeders operate on lesser motive water hence needing small capacity pumps and energy consumption.

  • BABA Compliant

  • UL, CSA and CE Certified

The Wallace & Tiernan® product family of V2000 gas chlorinators consist of a floor mounted unit with a maximum capacity of 10,000 lbs / 4500 kg per day (chlorine) and a more compact wall mounted unit with a capacity of 3000 lbs / 1360 kg per day (chlorine). Gas flow control is achieved by the proven Wallace & Tiernan V-notch orifice ensuring industry proven accuracy and repeatability.

Specifications