See All Ozone Systems

NG Ozone Generator

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Our flagship Ozone Generators and Oxygen Systems combine air-cooled ozone generators with onboard oxygen concentrators in a compact, wall-mountable stainless steel enclosures.

  • User friendly
  • Quick & easy to set up and operate with intuitive instrument panel

NG Series deliver state-of-art ozone generaotrs and integrated ozone/oxygen systems that combines air-cooled ozone generation with onboard oxygen concentration in compact wall-mountable stainless steel housings. Powerful and user-friendly, the SGA Series can produce up to nealry 4 pounds of ozone/day and is ideal for a broad range of commercial and industrial applications, some models can be equipped with a self-contained onboard compressor.

  • Stainless Steel Wall Mountable Enclosure
  • Air-Cooled Ceramic and Titanium Reactor Cell
  • Available with Onboard Oxygen Concentrator
  • Compressed Air Filter/Regulator with Auto Drain package
  • Over-Temperature, Pressure and Flow Protection
  • Digital Classic Panel Interface features for Remote/Local control and 4-10mA variable control
  • Remote on/off

  • Proven robust and reliable operation to meet
  • Quick deployment - oxygen models designed to connect to clean plant air and or use onboard air compressor packages

  • Disinfection
  • Equipment washing and sanitization
  • Ingredient water
  • Aquaculture
  • Purified water
  • Sanitization
  • Cooling tower water treatment
  • Marine growth prevention
  • High purity water treatment, (Required to add: CIP, COP, bottle, cap & package sanitizing, surface sanitization)

Specifications