Enable high contrast mode
See All Disinfection Dosing Equipment

Chem-Ad ® Diaphragm metering pumps

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Chem-Ad® Series of diaphragm metering pumps are designed to handle the most demanding applications in the treatment of potable water, swimming pools, wastewater and industrial processes.

  • Applicable for many fluids (water, chemicals, outgasing liquids)
  • Accurate metering of smallest quantities

Chem-Ad® diaphragm metering pumps Series A – D are designed to handle the most demanding applications in the treatment of potable water, swimming pools, wastewater and industrial processes.
The range of pumps offers well-balanced capacities, excellent reproducibility and optimal chemical resistance. The Chem-Ad pump is a positive displacement type metering pump, which incorporates an overload protected motor. Since they are available with two configurations, these pumps can cover any metering requirement.

  • The Chem-Ad® pump is a positive displacement type metering pump, which incorporates an overload protected motor.
  • The standard liquid end made of PVDF is resistant to a wide range of chemicals.
  • The Chem-Ad Series of pumps cover a wide range of capacities from 0.2 – 750 l/h.
  • The stroke frequency of the external controlled pumps is adjusted electronically, the stroke length manual.
  • This pump may be used for outgasing fluids.

  • Reliable metering due to overload resistant motor and smooth pulsation characteristics
  • Flexible applicable due to variable electronic and wide control range

  • Aquatics - Commercial & Semi-Commercial Pools chemical dosing
  • Municipal Drinking Water (WTW and Distribution) chemical dosing
  • Municipal Wastewater (WWTW) chemical dosing
  • Industrial chemical dosing