See All UV Systems

Wafer®

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The world's most compact medium pressure UV system for Aquatics and Municipal Drinking Water applications.

  • Simple to install and operate
  • Significantly reduces maintenance requirements
  • TWISTLOK™ lamp design for enhanced safety

The WF range is our leading line of medium pressure UV systems. The WF, also known as the Wafer due to its unique UV chamber design, offers the most compact UV system available in the market today. At around a third of the size of comparative UV systems, and with significantly reduced maintenance space, the WF series promises to offer easy-to-install and retrofit solutions that will fit the tightest of plant rooms.

While the WF range is designed to be the most compact UV system on the market, its hydraulically optimized reactor design and leading polychromatic lamp technology will also make it one of the most efficient and best-performing. As a minimum, the WF range provides a 99.9% reduction of chlorine-resistant microorganisms such as Cryptosporidium and Giardia making it ideal for drinking water and aquatics applications. Specific models within the range are also validated to the US EPA UVDGM validation protocol making them the units ideal for validated applications.

Operators will also benefit from the inclusion of the new EcoTouch7 controller, which include a wide range of features such as data stream monitoring, process interlocks, and programmable set points. A key feature includes variable power stepping from 100% to 30% power at no extra cost, allowing operators to optimize the operational power of their system to match bather loads and pool opening times.

  • 9,000 hour lamp life
  • Automatic power stepping 100% – 30% power
  • Hydraulically optimized low head-loss design
  • High disinfection efficiency – 1 to 5 log
  • Validated doses from 12 mj/cm2 RED to 120 mj/cm2 RED or more
  • Separated lamp and wiper access
  • Single sided lamp
  • Dry mounted UV monitors and temperature probes
  • Robust, chemical free automatic wiper system
  • Lamp changes without removing wiper motor
  • Horizonal or vertical installation
  • Efficient and enhanced power control
  • 15-20% weight reduction 
  • NSF61, NSF50, NVI, CE, UL and ACS compliance
  • Seamless integration with Defender® Regenerative Media Filters
  • Upgraded stainless steel wiper brushes powered by Wedeco® technology
  • Integration with EcoTouch HMI controller and modern 5” touchscreen

  • Drinking water
  • Swimming Pools
  • Process water for food and beverage
  • Aquaculture
  • De-ozonation 
  • Industry applications requiring high quality water