Enable high contrast mode
See All Adsorption Systems

RB Roll-off Carbon Adsorbers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The RB Carbon Adsorbers are well suited for the removal of VOC's from high flow air streams and other emission control applications.

  • Eliminates the need for on-site carbon handling
  • Eliminates the need for on-site loading/unloading equipment
  • Lower pressure drop
  • Allows for the efficient removal of VOC’s

Designed for the removal of VOC's from high flow air streams and other emissions control applications.

RB Series Carbon Adsorbers are designed for a wide variety of gas-phase applications including industrial plant emissions, soil vapor extraction remediation off-gases, waste processing emissions and VOC removal from air strippers.

The RB Carbon Adsorbers Series is available in four different models: the RB5 (5,000 pounds of activated carbon, treating up to 5,000 cfm), the RB10 (10,000 pounds of activated carbon, treating up to 9,000 cfm), the RB20 (20,000 pounds of activated carbon, treating up to 12,000 cfm) and RB12HV (12,000 pounds of activated carbon, treating up to 18,000 cfm). RB Series adsorbers are transported loaded with activated carbon, thereby eliminating the need for on-site carbon handling.

Designed to accompany the RB20 Series roll-off carbon adsorber, the new RB20 blower package is a skid mounted unit with integrated fan, motor, prefilter, control panel and outlet damper. The blower package is designed to deliver a maximum rated flow for collection and treatment of VOC-contaminated air from a variety of sources, including industrial plant emissions, soil vapor extraction (SVE) remediation system off-gases, waste processing emissions (i.e. tank cleaning) and air stripper off-gases.

  • RB adsorbers are transported with carbon installed
  • Available for sale or rental
  • Delivery/Pickup via rolloff truck
  • Various inlet/outlet connection adapters available at no additional costs
  • Can be supplied with pelletized carbon
  • Deep carbon bed depths (a minimum of three feet)

  • Industrial plant emissions
  • Soil vapor extraction (SVE) remediation system off-gases
  • Controlling emissions from waste processing operations (i.e., tank cleaning)
  • VOC removal from air stripper off-gases
  • Backup VOC control device for thermal oxidizers

Specifications