See All Adsorption Systems

PV® High Pressure Liquid Phase Carbon Adsorbers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

​The PV® Carbon Adsorbers are designed for use in a wide range of low/high flow and pressure applications.

  • Top and side manways permit easy access and inspection of vessels internals and linings
  • Skid-mounted for easy handling and installation
  • Optimized underdrain system for low pressure drop operation

Designed for use in a wide range of low and high flow and pressure applications.
​The PV® Carbon Adsorbers are available as single adsorber vessels or assembled systems complete with manifold piping. Individual adsorbers (PV 500, PV 1000, PV 2000, and PV 5000 adsorbers) are rated for flow ranges from 25 to 250 GPM. Dual Adsorber systems (PV 5000SYS and PV 10000SYS adsorbers) are rated for flow ranges of 250 to 500 GPM when operated in series and 500 to 1000 GPM when operated in parallel. The adsorbers are designed for operating pressures up to 75 psig.

  • Durable, carbon steel construction includes internally/externally welded seams
  • SSPC-SP5 sandblasted, NSF-approved baked epoxy interior coating; urethane exterior finish
  • Approved for the transport of hazardous spent carbon
  • Available for purchase or rental

  • ​Groundwater remediation
  • Wastewater filtration
  • Tank rinse water treatment
  • Pilot testing
  • Underground storage tank clean up
  • Leachate treatment
  • Dechlorination
  • Spill cleanup
  • Hydrotesting
  • Drinking Water​​​​

Specifications