Enable high contrast mode
See All Carbon Media

VOCarb® Granular Activated Carbon - Reactivated

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For gas phase adsorption applications

  • A detailed quality assurance program guarantees consistency​ from lot to lot and shipment to shipment
  • Pooled reactivated carbons provide consistent properties and performance

VOCarb® reactivated carbons are pooled from a variety of sources, ensuring consistent product properties. The resulting carbon serves as an excellent economic alternative to virgin carbon for the removal of a broad range of organic contaminants from a variety of gas phase streams.

VOCarb carbons are produced through thermal reactivation of approved grades of spent carbon. Through careful control of the residence time in the reactivation furnace, reactivation temperature, and reactivation gas composition, adsorbed contaminants on the spent carbon are removed and destroyed, and the carbon’s internal pore structure is maintained as close to virgin condition as possible.

  • ​Reactivated carbons serve as an economical alternative to virgin carbon in many applications
  • Use of reactivated carbons reduces the volume of spent carbon sent to landfill and encourages responsible usage of natural resources

  • Chemical process applications
  • VOC control from air strippers, soil vapor extraction and air sparge systems
  • Control of tank vent emissions
  • HVAC
  • Odor Control

Specifications