See All Tank & Lagoon Covers

Structurally Supported Covers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Minimize odors and algae with an ArchPro™ structurally supported cover system.

Evoqua’s retractable ArchPro™ systems are structurally supported, cover systems allowing tanks to be securely covered while providing easy access to the tank’s internal components. The cover system consists of a sheet of high-strength, UV-protected, coated fabric tensioned across a low-profile aluminum arched frame spanning the tank opening.​

  • Captures odorous offgas for subsequent removal and treatment
  • Can be quickly detached and easily retracted to expose tank contents for inspection or maintenance
  • Yield capital and operating cost savings
  • Custom-designed to support local code loads
  • Can be installed without disrupting plant operation
  • Rainwater automatically runs off the cover to the tank perimeter
  • Durable, UV-protected, and resistant to harsh wastewater environments
  • Option for aluminum walkways for easier retractability
    Option of custom-designed guardrail for increased safety

  • Control odors
  • Block sunlight to limit algae growth
  • Reduce disinfection requirements and the formation of disinfection by-products (DBPs)​
  • Minimize chlorine loss​
  • Prevent debris from entering tanks

Specifications