Enable high contrast mode
See All Intake Screen Systems

Fine Mesh Overlay Panel

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Seasonal insert that provides fish protection even in the larval stage

  • Operate modified traveling screens that meet the best technology available (BTA) requirements set forth
  • Cost-effective approach to compliance
  • Allows seasonal application
  • Field retrofit with minimal disruption to operations
  • Assures acceptable intake velocity
  • Proven to hundreds of applications

The Evoqua Fine-Mesh Overlay Panel System reduces entrainment of early life stage organisms (i.e. larvae and eggs) in traveling water screens in order to meet §316(b) compliance. This retrofit overlay panel is designed to be secured to the non-metallic basket of Evoqua Thru-Flow traveling water screens.
Our Fine Mesh Screen is unique in that it uses the patented Smooth-tex® mesh which prevents descaling. No other traveling water screen uses this technology nor is it as effective as our Smooth-tex mesh.

The fine-mesh overlay panel is easily installed from the exterior front side of the screen without removal of the basket frame. In addition to the secured sides and top rail, the top and bottom sides feature rubber P-Seal gaskets to prevent small organisms from being entrained in potential gaps, while the low profile edges assure effective transfer of debris or organisms off the panel to the collection troughs. Operators can easily install, remove, and inspect each overlay panel from the service deck once the shroud has been removed.