100 PSI+ Fixed Peristaltic

Designed for feeding a fixed rate of chemicals against pressures up to or exceeding 100PSI.

Pulsafeeder Chem-Tech XP peristaltic pumps are available in models to pump up to 125PSI (max 7GPD) and 30GPD (max 80PSI). Fixed rate models are straight forward for applications where economy and ease-of-use are required. Pulsafeeder XP feeders are available with the following control options:

Pulse Input Models: Internal timer accepts pulses from a contacting head water meter. Adjustable to run the pumps from .1 to 1 sec., .2 to 10 sec., or from 1.0 to 60 sec. per pulse.

Flow Switch Activated Models: Activated when flow rate through the included 3/4"" NPT flow switch reaches 1 GPM and deactivated when flow rate is less than 1 GPM.

Dry Contact Input Models: Activates pump upon closure of a dry contact switch, and deactivates when opened. Pump equipped with a 6' lead for connection to the customer supplied switch.

Timer Models: 7 Day, 8 Event Electronic Timer.

Stenner™45MPHP and 85MPHP Series peristaltic metering pumps inject solutions at a fixed rate against pressures up to 100PSI. Unique Stenner™features:

  • Interchangeable pump heads and tubes to convert one model to another - not necessary to purchase a new pump.
  • Easy and fast tube replacement without tools with the QuickPro® pump head.
  • The pump is built with two detachable components: the motor and the pump head that can be separated without tools.

100 PSI+ Fixed Peristaltic