< 100PSI Fixed Peristaltic

Designed for fixed rate chemical dosing in open feeding or other applications where the fluid pressure is less than 100PSI.

Pulsafeeder Chem-Tech XP pumps are available in models up to 80PSI (max 7GPD) and 80GPD (max 25PSI). Fixed rate models are straight forward and best for applications where economy and ease-of-use are required. Pulsafeeder XP feeders are available with the following options:

Pulse Input Models: Internal timer accepts pulses from a contacting head water meter. Adjustable to run the pumps from .1 to 1 sec., .2 to 10 sec., or from 1.0 to 60 sec. per pulse.

Flow Switch Activated Models: Activated when flow rate through the included 3/4"" NPT flow switch reaches 1 GPM and deactivated when flow rate is less than 1 GPM.

Dry Contact Input Models: Activates pump upon closure of a dry contact switch, and deactivates when opened. Pump equipped with a 6' lead for connection to the customer-supplied switch.

Timer Models: 7 Day, 8 Event Electronic Timer.

Stenner™45MP and 85MP Series peristaltic metering pumps inject solutions at a fixed rate against pressures up to 25PSI. Unique Stenner™features include:

Interchangeable pump heads and tubes to convert one model to another - not necessary to purchase a new pump.

Easy and fast tube replacement without tools with the QuickPro® pump head.

Detachable components: the motor and the pump head that can be separated without tools.

< 100PSI Fixed Peristaltic