Stenner STS Systems

Stenner™ STS systems consist of a chemical feed pump pre-mounted on a chemical tank and can be built with any of the following pumps - Classic Single Head Adjustable, Classic Single Head Fixed, M128, Econ FP, Econ T, Econ Stennicator, and Econ Integrator™. Select from three sizes and two colors of tanks:

  • 7.5-gallon (28.4 liters)
  • 15-gallon (56.8 liters)
  • 30-gallon (113.6 liters)
  • UV resistant gray
  • Translucent white

The polyethylene tank construction is both lightweight and rugged. The tank has incremental solution level indicators and is equipped with a child resistant lid. The pumps are vertically mounted over the tank's containment basin. A rain roof is included with Classic series models to help protect the motor in outdoor installations. Tanks are also sold separately.

Stenner STS Systems