<4" Brackish / Tap Vessel

Evoqua offers Axeon Water membrane pressure vessels in 4"" and 2.5"" diameters in both PVC and stainless steel materials.

AXEON PVC Membrane Housings are the preferred choice of many water treatment professionals. Each model of AXEON housings features a convenient side port entry and an easily removable end cap for ease of installation and maintenance. AXEON housings offer a cost effective solution for your water purification needs, they come complete with everything needed for a quick and easy installation. Various accessories are available such as membrane adapters, mounting clamps, end plug wrenches and O-ring replacement kits.

AXEON Stainless Steel (SS) Membrane Housings feature the True-Clamp™ Integrated Clamping System. These membrane housings also feature a 304L corrosion resistant stainless steel and end entry connections that are able to withstand high pressures.

<4" Brackish / Tap Vessel