304SS Housings

Evoqua ZHFF Series filter housings are constructed of 304 stainless steel and models are available to accommodate five Code F style cartridges in 10"", 20"", 30"", or 40"" lengths. ZHFF housings can also be configured to use Code 0 or Code 5 cartridges. Cartridges are independently sealed inside the housing and a single V-band clamp closure allows for easy cartridge replacement. Flange inlet and outlet connections are available as an option for the standard NPT.

Evoqua ZHGA Series housings are constructed of 304SS and accommodate six Code F filters in 10"", 20"", 30"", or 40"" lengths. A swing bolt closure allows for quick disassembly for cleaning and service. An air vent plug on the cover allows for venting before startup.

304SS Housings

  • Evoqua ZHFF 304SS Cartridge Filter Housing

    Material: W2T164515
    List Price
    $2,027.29
    This multi-tube Filter housing is made of durable 304 stainless steel and is suited For general purpose industrial and commercial filtration. These housings...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Evoqua ZHGA 304SS Cartridge Filter Housing

    Material: W2T168793
    This multi-tube Cartridge Filter housing is made of 18 gauge 304 stainless steel. Housings are available to accommodate 10, 20 30 or 40 inch long code F...
  • Pentek SS Filter Housing 156026-02

    Material: W2T167181
    List Price
    $1,700.22
    ST-BC Series stainless steel Filter housings offer a variety of solutions For your large-scale, heavy-duty filtration needs. Simple to install and maintain,...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek SS Filter Housing 156027-02

    Material: W2T167168
    List Price
    $5,781.73
    ST-BC Series stainless steel Filter housings offer a variety of solutions For your large-scale, heavy-duty filtration needs. Simple to install and maintain,...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek SS Filter Housing 156032-02

    Material: W2T557944
    List Price
    $6,591.86
    ST-BC Series stainless steel Filter housings offer a variety of solutions For your large-scale, heavy-duty filtration needs. Simple to install and maintain,...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Housing, SS w/VC, for 30" Code F, Cartridges, 5 Round, Flang

    Material: W2T164518
    List Price
    $14,583.23
    This multi-tube filter housing is made of durable 304 stainless steel and is suited for general purpose industrial and commercial filtration. These housings...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Housing, SS w/VC, for 30" Code F, Cartridges, 7 Round, NPT

    Material: W2T164525
    List Price
    $9,019.02
    This multi-tube filter housing is made of durable 304 stainless steel and is suited for general purpose industrial and commercial filtration. These housings...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Housing, 316 SS w/SB, 12 Round for 40" Code F Cartridges

    Material: W2T164531
    List Price
    $33,985.46
    This multi-tube cartridge filter housing is made of 18 gauge 316 stainless steel. Housings are available to accommodate 10, 20 30 or 40 inch long code F...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Housing, 316 SS w/SB, 6 Round, for 30" Code F, NPT

    Material: W2T168740
    List Price
    $12,490.15
    This multi-tube cartridge filter housing is made of 18 gauge 304 stainless steel. Housings are available to accommodate 10, 20 30 or 40 inch long code F...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Housing, 316L SS with VB, 7 Round, for 20" Code 0/5, NPT

    Material: W2T169186
    List Price
    $17,432.82
    This multi-tube housing is made of electropolished 316L stainless steel. This housing accommodates 7 cartridges in 20" lengths, either code 0 (SOE, 2-2-2...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stainless Steel Multi-Filter Housing, ST-BC-4, Stainless 2"

    Material: W2T357758
    List Price
    $1,911.17
    ST-BC Series stainless steel filter housings offer a variety of solutions for your large-scale, heavy-duty filtration needs. Simple to install and maintain,...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.