Enable high contrast mode

Valve in Head Housings

Valve-in-head (VIH) housings incorporate the same rugged design and application features as Standard 3/4" NPT housings. The internal valve-in-head allows both inlet and outlet ports to be simultaneously shut-off with a half turn of the handle, eliminating the need for external shut-off valves. Radial sealing O-rings and sealing surfaces are continuously cleaned each time the valve is used, ensuring leak-proof operation. Valve-in-head filter housings are available in both 10" and 20" lengths and will accommodate 2-3/8" to 2-7/8" diameter cartridges. VIH housings are available with either reinforced polypropylene or clear FDA-compliant Styrene-Acrylonitrile (SAN) sumps.

Other Features:

  • Ideal for a wide range of applications, including residential, commercial and industrial
  • Available in 10" and 20" sizes
  • Optional pressure-relief/bleed button on inlet side of cap
  • Thick walls for increased strength
  • Leak-proof sealing with top-seated Buna-N O-ring
  • Available with clear and blue sumps

Valve in Head Housings