It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Valve in Head Housings

Valve-in-head (VIH) housings incorporate the same rugged design and application features as Standard 3/4" NPT housings. The internal valve-in-head allows both inlet and outlet ports to be simultaneously shut-off with a half turn of the handle, eliminating the need for external shut-off valves. Radial sealing O-rings and sealing surfaces are continuously cleaned each time the valve is used, ensuring leak-proof operation. Valve-in-head filter housings are available in both 10" and 20" lengths and will accommodate 2-3/8" to 2-7/8" diameter cartridges. VIH housings are available with either reinforced polypropylene or clear FDA-compliant Styrene-Acrylonitrile (SAN) sumps.

Other Features:

  • Ideal for a wide range of applications, including residential, commercial and industrial
  • Available in 10" and 20" sizes
  • Optional pressure-relief/bleed button on inlet side of cap
  • Thick walls for increased strength
  • Leak-proof sealing with top-seated Buna-N O-ring
  • Available with clear and blue sumps

Valve in Head Housings