It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Standard Plastic Cartridge Housing

Pentek® standard size filter housings are ideal for a wide range of applications including residential, commercial, and industrial. Reinforced polypropylene housings have excellent chemical resistance and are ideal for many residential, commercial, and industrial applications. Clear sumps are manufactured from a clear, FDA compliant Styrene-Acrylonitrile (SAN) and offer on-site examination of the cartridge. Standard filter housings are available in both 10" and 20" lengths and will accommodate a wide range of 2-1/2" to 2-7/8" diameter cartridges.

Pentek® Standard 3G standard filter housings feature optional integral brackets and caps for differential pressure gauges. These housings accept standard double open end (DOE) and Seal-Safe™ O-ring sealing cartridges. All Pentek® 3G Standard Housings are equipped with 3/4" NPT inlet and outlet ports.

Standard Plastic Cartridge Housing