Single SS Housings

Pentek® ST Series stainless steel filter housings provide heavy duty filtration for smaller filtration systems and point-of-use applications. ST series supply flow rates of up to 20 GPM (76 L/min) at a maximum water temperature of 300°F (149°C). These housings are ideal for applications that are not suited for plastic housings including hot water and high pressure. The brushed 304 stainless steel sumps are available with either a pipe plug or pet-cock in the bottom for draining. Heads are manufactured from nickel-plated cast-brass.

Single SS Housings