It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Single SS Housings

Pentek® ST Series stainless steel filter housings provide heavy duty filtration for smaller filtration systems and point-of-use applications. ST series supply flow rates of up to 20 GPM (76 L/min) at a maximum water temperature of 300°F (149°C). These housings are ideal for applications that are not suited for plastic housings including hot water and high pressure. The brushed 304 stainless steel sumps are available with either a pipe plug or pet-cock in the bottom for draining. Heads are manufactured from nickel-plated cast-brass.

Single SS Housings