High Temp Housings

High Temperature filter housings are an economical alternative to stainless and carbon steel housings. These 1/2 and 3/4" NPT housings are constructed of glass-reinforced nylon and can withstand maximum temperatures to 160°F (71.1°C). Excellent chemical compatibility makes High Temperature housings an ideal choice for a wide variety of industrial applications including those involving organic solvents, sea water, alcohol, petroleum, and vegetable oils. They should not be used with ketones. A #241 Viton® O-ring provides dependable sealing. Both 10 and 20" lengths are available to accommodate flow rates up to 20 GPM (76 L/min.).

High Temp Housings