Sanitary Sampling Valves

Evoqua sanitary sampling valves are designed for the sterile sampling of high-purity water in many applications including laboratory, beverage, semiconductor and biopharmaceutical water systems.

Sanitary Sampling Valves are constructed of 316L Stainless Steel, machined to less than 20 Ra. Complete cleaning is obtained inside of a stainless steel Laboratory washing chamber, with detergent and rinse agent circulated in the chamber via rotating spray arms as well as through injectors directly inside of valves and dried via HEPA filtered air. Valves are assembled and packaged in an ISO 5 Class 100 environment.

45 and 90 degree valves with sampling stems can be configured to point the mitered end into the flow of the product. Stems continually flush with a hole at the base opposite the miter to provide a clean sample at any time. 1-1/8"" stems are intended for up to 1-1/2"" OD tube runs and 2"" for 2"" OD and larger.

Sanitary Sampling Valves