Enable high contrast mode

Ozone Systems

Ozone is one of the most powerful commercially available oxidizing and disinfecting agents. Oxidation and disinfection occur when ozone comes into contact with substances, including microorganisms (viruses, molds, and bacteria), as well as organic and inorganic compounds (metal ions, plastics and rubbers). Ozone gas quickly dissolves in water, contacts with wetted surfaces, and then decomposes back to oxygen in solution, leaving effectively no residuals in the treatment stream. 

Ozone Systems

  • GSO 18 ozone system

    Ozone Generators for Small and Medium Applications Xylem’s GSO 18 Series Wedeco ozone systems are designed to produce ozone effectively from 11 - 420...
  • Modular HC Ozone System

    Ozone generators for small and laboratory applications ​Xylem’s small Modular Wedeco ozone systems are designed to produce ozone effectively from 2 - 8...
    Discontinued product
  • OCS ozone system

    WEDECO "plug and play" OCS unit ​Wedeco Ozone Complete Systems (OCS) are designed to meet the customer requirements, and are a ready-to-install and easy to...

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.