Enable high contrast mode

Flygt Experior Pump System in Jefferson Parish

USA

Jefferson Parish sewer rates are among the lowest in the country for a system of this size and economic importance to the region. Even routine storms can spawn enough rainfall to induce surges of inflow and infiltration (I&I) that can overload stretches of the Parish’s 1500 miles of gravity sewer lines, 200 miles of force mains and 505 lift stations that range from single-horsepower installations to facilities with multiple 400-hp pumps. The Experior solution has provided Jefferson Parish 50% savings in energy costs as well as maintenance costs savings and supports the Parish’s ability to better serve the community with a reliable sewer system. Download to read the whole story.

Download Case study