It looks like you are coming from United States, but the current site you have selected to visit is China. Do you want to change sites?

Yes, please. No. Keep me on the current site.

XCU 411 Configuration

  1. Prepare a configuration file.
    Configuration Instructions
    Standard configuration Download the configuration file from TPI.
    Custom configuration
    1. Insert a USB drive into the XCU 411. When the LED on the USB icon goes from flashing green to steady green, the file is exported to the USB drive.
    2. Use a text editor to edit the settings in this section of the configuration file: 
    "Network": {
     "IP Address": "10.10.10.10",
    "IP Subnet Mask": "255.255.255.0"},
    "Modbus": { "RTU": {
    "Parity": "NONE",
    "Unit ID": 1,
    "Baudrate": 9600,
    "RS485 Port Termination": false},
    "TCP Port": 502
  2. Put the configuration file in the root directory of a USB drive.
  3. Turn off the power to the XCU 411.
  4. Insert the USB drive into the XCU 411.
  5. Turn on the XCU 411.
    When the LED on the USB icon goes from flashing green to steady green, the update is completed.