It looks like you are coming from United States, but the current site you have selected to visit is China. Do you want to change sites?

Yes, please. No. Keep me on the current site.

XAM 912 Configuration

Enable the Modbus RTU or TCP protocol in the Setup Wizard to allow communication.

RS-485 RTU port

  1. Go to Settings > Communication > Modbus > Modbus server.
  2. Set the communication parameters.
Parameter Setting
Server ID 1
Baud 19200
Stop bits 1
Parity Even
LED off delay 60 s

 

Ethernet

  1. Go to Settings > Communication > Modbus > Modbus server > TCP/IP.
  2. Set the communication parameters.
Parameter Setting
IPv4 address Use the IP address set on TCP/IP.
For the XAM 912 port, the default value is 10.10.20.10
Port Default value: 502
The user can choose a value between 500-65535