It looks like you are coming from United States, but the current site you have selected to visit is China. Do you want to change sites?

Yes, please. No. Keep me on the current site.

PS 200 Configuration

The PS 200 must have a RMBA-01 Modbus adapter module installed in slot 1 for Modbus communication over RS-485.

Set the following parameters in the PS 200 device:

Parameter Parameter name Setting
30.01 FIELDBUS STD MODBUS
30.03 COMM PROFILE CSA2.8/3.0
52.01 STATION NUMBER User defined
52.02 BAUD RATE 9600
52.03 PARITY NONE1STOPBIT