It looks like you are coming from United States, but the current site you have selected to visit is China. Do you want to change sites?

Yes, please. No. Keep me on the current site.

MAS 801 Configuration

The unit is connected to this device through the following terminals:

CCD 401 MAS 801
RS-485 A Modbus A+
RS-485 B Modbus B+

 

  1. Go to Settings 
  2. In the Modbus RTU group, set the following parameters:
Parameter Setting
Enable Enabled
Baudrate 19200
Parity None
Stop bits 2

 

  1. Click Save.

Note:

  • One MAS 801 device must be added in Secure Connect for each pump.
  • The Modbus ID in Secure Connect must correspond to the Modbus ID in the MAS 801 device.
  • The Modbus id mapping group in the MAS 801 device shows the Modbus ID of each pump.