It looks like you are coming from United States, but the current site you have selected to visit is China. Do you want to change sites?

Yes, please. No. Keep me on the current site.

MAS 711 Configuration

The unit is connected to this device through the following terminals:

Terminal Description
41 Ext. 1, RS-584 (A)
42 Ext. 1, RS-485 (B)

 

  1. Click Settings > General configuration > RS485/ Modbus.
  2. In Higher level controller (External 1) group, set the following parameters:
Parameter Setting
Activate Active
Baudrate 9600 or 19200
Modbus protocol MAS Modbus revision 3
Address (MAS Modbus ID) 1 to 247

 

  1. Click Update.
  2. Click Restart to execute the settings.